IESNA:LM-63-2002
[TEST]P1380709
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-7)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB2C-730-U-T3
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 2SQUARE 102W 70CRI 3000K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (52) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.85A 102.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_THDi]9.5%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13490.0
TILT=NONE
52 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 102.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 52 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2087.6 2150.7 2270.9 2321.9 2394.0 2523.2 2634.3 2739.5 2820.6 2925.7 3024.8 3181.0 3415.3 3616.6 3781.8 3889.9 3865.9 
3862.9 3874.9 3974.0 4070.1 4223.3 4262.4 4259.4 4148.2 3808.8 3256.1 2715.4 1309.7 468.6 216.3 168.2 123.2 87.1 36.0 
6.0 0.0 
2087.6 2147.7 2243.8 2324.9 2391.0 2502.2 2610.3 2727.4 2820.6 2877.6 2985.8 3142.0 3370.2 3592.5 3775.8 3856.9 3841.8 3841.8 
3865.9 3962.0 4082.1 4226.3 4295.4 4241.3 4184.3 3820.8 3235.1 2682.4 1402.8 447.6 219.3 168.2 126.2 87.1 42.1 6.0 0.0 
2087.6 2144.7 2237.8 2321.9 2382.0 2496.1 2637.3 2739.5 2841.6 2922.7 3012.8 3160.0 3355.2 3580.5 3778.8 3871.9 3898.9 
3910.9 3980.0 4094.2 4259.4 4400.5 4529.7 4532.7 4502.7 4256.4 3652.6 2994.8 1880.4 675.9 282.4 192.2 129.2 84.1 36.0 
6.0 0.0 
2087.6 2132.7 2231.8 2309.9 2388.0 2487.1 2619.3 2739.5 2841.6 2925.7 2994.8 3117.9 3304.2 3538.5 3721.7 3892.9 3938.0 3953.0 
4034.1 4157.2 4319.4 4550.7 4842.1 4965.3 5052.4 5055.4 4637.8 3781.8 2676.4 1147.4 399.5 228.3 150.2 84.1 36.0 9.0 0.0 
2087.6 2132.7 2237.8 2300.9 2406.0 2484.1 2595.3 2736.5 2832.6 2928.7 3006.8 3117.9 3253.1 3475.4 3709.7 3853.9 3907.9 
3938.0 3998.0 4187.3 4466.6 4833.1 5247.6 5563.0 5857.4 6088.7 6130.7 5457.9 4172.3 2309.9 747.9 309.4 189.2 102.1 
36.0 12.0 0.0 
2087.6 2135.7 2219.8 2300.9 2376.0 2466.1 2568.2 2691.4 2805.5 2907.7 3015.8 3108.9 3232.1 3379.3 3553.5 3748.7 3886.9 
3971.0 4043.1 4265.4 4574.8 4935.2 5319.7 5818.3 6425.1 6929.7 7416.4 7629.6 6443.1 4205.3 2051.6 663.8 249.3 
111.1 45.1 15.0 0.0 
2087.6 2129.7 2204.8 2276.9 2358.0 2445.1 2547.2 2649.3 2778.5 2889.6 3006.8 3123.9 3238.1 3394.3 3553.5 3721.7 3883.9 
3980.0 4094.2 4232.3 4460.6 4824.1 5268.6 5848.4 6497.2 7143.0 7722.7 8119.2 7824.9 6551.3 4166.3 2129.7 633.8 
171.2 54.1 18.0 0.0 
2087.6 2132.7 2195.8 2264.9 2349.0 2448.1 2529.2 2634.3 2760.5 2865.6 2997.8 3136.0 3259.1 3394.3 3547.5 3706.7 3853.9 4001.0 
4112.2 4262.4 4508.7 4830.1 5247.6 5791.3 6422.1 7058.9 7722.7 7960.0 7884.9 7079.9 4875.1 2736.5 949.2 240.3 
63.1 21.0 0.0 
2087.6 2129.7 2162.7 2243.8 2312.9 2406.0 2481.1 2577.2 2679.4 2781.5 2904.7 3033.8 3190.0 3322.2 3415.3 3544.5 3673.6 3838.8 
4049.1 4298.4 4628.8 4992.3 5439.9 5953.5 6500.2 6986.8 7254.1 7311.2 7266.2 6950.8 5953.5 3847.9 1402.8 411.5 
90.1 24.0 0.0 
2087.6 2114.7 2153.7 2207.8 2261.9 2327.9 2409.0 2496.1 2574.2 2655.3 2760.5 2862.6 2961.7 3033.8 3129.9 3232.1 3361.2 3565.5 
3814.8 4169.3 4580.8 5082.4 5563.0 6004.6 6515.2 6800.6 6896.7 6962.8 6755.5 6160.8 5121.5 3172.0 1018.3 279.4 
78.1 24.0 0.0 
2087.6 2102.7 2117.7 2147.7 2204.8 2267.9 2333.9 2397.0 2460.1 2511.2 2586.3 2652.3 2718.4 2751.5 2838.6 2952.7 3120.9 3361.2 3661.6 
4007.1 4469.6 4935.2 5403.8 5917.5 6271.9 6350.0 6184.8 5791.3 5028.3 4118.2 3081.9 1468.9 477.6 126.2 54.1 24.0 0.0 
2087.6 2096.6 2108.7 2135.7 2183.8 2246.8 2294.9 2355.0 2412.0 2454.1 2514.2 2565.2 2619.3 2679.4 2754.5 2874.6 3051.8 3253.1 3478.4 
3778.8 4061.1 4388.5 4712.9 5082.4 5274.7 5208.6 4944.2 4562.8 3835.8 2997.8 2114.7 961.2 336.4 123.2 48.1 21.0 0.0 
2087.6 2096.6 2096.6 2117.7 2162.7 2216.8 2267.9 2312.9 2352.0 2394.0 2436.1 2481.1 2526.2 2601.3 2697.4 2808.5 2943.7 3063.9 3169.0 
3283.1 3406.3 3532.5 3709.7 3880.9 3956.0 3802.8 3541.5 3087.9 2481.1 1751.2 1066.3 468.6 198.2 108.1 51.1 21.0 0.0 
2087.6 2087.6 2084.6 2090.6 2135.7 2168.7 2189.8 2216.8 2237.8 2261.9 2288.9 2324.9 2355.0 2361.0 2340.0 2276.9 2183.8 2069.6 1937.4 
1781.2 1652.1 1507.9 1348.7 1153.5 949.2 750.9 585.7 474.6 390.5 333.4 285.4 222.3 177.2 132.2 81.1 24.0 0.0 
2087.6 2072.6 2060.6 2066.6 2090.6 2102.7 2114.7 2105.7 2105.7 2108.7 2087.6 2066.6 2003.5 1940.4 1847.3 1715.2 1556.0 1408.8 1288.6 
1183.5 1081.4 982.2 892.1 796.0 708.9 621.8 546.7 480.6 420.5 369.5 312.4 246.3 177.2 132.2 81.1 24.0 0.0 
2087.6 2066.6 2057.6 2045.6 2051.6 2042.6 2021.5 1997.5 1991.5 1955.5 1907.4 1829.3 1724.2 1619.0 1513.9 1426.8 1363.7 1315.7 1237.6 
1147.4 1051.3 943.2 847.1 778.0 711.9 648.8 591.7 525.7 459.6 381.5 324.4 261.3 189.2 120.2 60.1 21.0 0.0 
2087.6 2057.6 2042.6 2042.6 2015.5 1985.5 1964.5 1943.5 1895.4 1841.3 1751.2 1628.1 1504.9 1423.8 1360.7 1321.7 1276.6 1219.5 1150.5 
1081.4 1000.3 874.1 817.0 775.0 729.9 681.9 621.8 564.7 501.6 441.6 363.5 309.4 240.3 147.2 72.1 18.0 0.0 
2087.6 2054.6 2027.6 2015.5 1970.5 1931.4 1907.4 1877.4 1811.3 1718.2 1598.0 1483.9 1393.8 1330.7 1270.6 1222.5 1165.5 1105.4 1027.3 
910.1 829.0 811.0 793.0 790.0 778.0 757.0 705.9 660.8 627.8 582.7 540.7 465.6 387.5 258.3 144.2 27.0 0.0 
2087.6 2051.6 2024.6 1991.5 1940.4 1922.4 1886.4 1832.3 1751.2 1640.1 1510.9 1396.8 1336.7 1282.6 1216.5 1144.4 1075.4 991.2 865.1 
793.0 763.0 747.9 738.9 735.9 735.9 708.9 669.8 645.8 606.8 561.7 549.7 510.6 420.5 279.4 150.2 27.0 0.0 
2087.6 2045.6 2015.5 1991.5 1943.5 1919.4 1889.4 1808.3 1700.1 1565.0 1444.8 1354.7 1288.6 1231.6 1165.5 1084.4 988.2 868.1 784.0 
744.9 723.9 711.9 702.9 705.9 687.9 648.8 609.8 576.7 534.7 519.7 510.6 441.6 354.4 255.3 144.2 18.0 0.0 
2087.6 2057.6 2024.6 1994.5 1943.5 1925.4 1883.4 1811.3 1691.1 1553.0 1432.8 1333.7 1267.6 1201.5 1135.4 1036.3 916.2 793.0 744.9 
714.9 699.9 693.9 690.9 684.9 651.8 621.8 582.7 558.7 525.7 540.7 579.7 441.6 312.4 222.3 126.2 12.0 0.0 
2087.6 2051.6 2024.6 1991.5 1937.4 1907.4 1868.4 1808.3 1688.1 1550.0 1432.8 1333.7 1258.6 1198.5 1141.4 1039.3 916.2 790.0 741.9 
711.9 693.9 687.9 681.9 672.8 636.8 603.8 579.7 558.7 525.7 543.7 591.7 417.5 300.4 219.3 126.2 6.0 0.0 
